Ace

The new Ace hearing aid. Now more discreet than ever.

As our tiniest receiver-in-canal hearing aid, Ace™ offers utmost discretion and a superb listening experience, so you can savor every moment with complete confidence. An unbelievably small and discreet hearing aid, Ace’s receiver sits directly in the ear canal, enabling a high level of amplification in an ultra-tiny housing.

The discreet duo for crystal-clear sound and convenient control.

And Ace’s discretion can be enhanced even more! Use the new touchControl™ App to confidently and discreetly operate Ace with your Android™ or iOS smartphone. What looks like sending a text is really a hearing aid adjustment!

A marvel of miniaturization.

Although Ace is so tiny in size, it is packed with many sophisticated features. It is even resistant to moisture, sweat, dust and dirt according to IP67* standards.

Enjoy life’s true sound.

Ace is equipped with the latest version of BestSound™ Technology for the most natural hearing. It’s a complete revolution in audiological engineering that delivers a perfect balance of rich, natural sound quality and audibility. You may forget you’re wearing hearing aids!

Ace is an optimal solution both for first-time and experienced wearers. Tiny and discreet in appearance, its enhanced BestSound Technology tailors the sound experience exactly the way you want to hear, right from the start. The result: you don’t have to choose between discretion and functionality. Now you can have both.

So wherever you are, whatever you do, Ace lets you enjoy the sound of life.

Small hearing aids packed with features:

  • Our smallest RIC hearing aid
  • A remote control option with the touchControl App on your smartphone, can be downloaded for free from Google Play Store or iTunes®
  • A tinnitus therapy feature to help manage tinnitus
  • Advanced Siemens BestSound Technology
  • Directional microphones to help you to focus better on conversation
  • Push button for manual program adjustments

*Two independent clinical studies have shown that Siemens hearing instruments with binaural processing provide better than normal hearing capabilities in certain demanding listening environments.

*Achieved IP67 rating per IEC 60529 standard. Water-resistant device can be completely submerged in water up to 3 feet for 30 minutes and dust will not interfere with the satisfactory operation of the device.

IOS is a trademark or registered trademark of Cisco in the U.S. and other countries and is used under license.

Google Play is a trademark of Google Inc.

iTunes is a registered trademark of Apple Inc.