Nitro BTE

Super power. Super connectivity.

Siemens Nitro® BTE is the ideal solution for people with severe-to-profound hearing loss who want to stay involved and active. These super power hearing aids not only provide the necessary amplification, they are also powered by our pioneering BestSound™ Technology to offer outstanding speech intelligibility and listening enjoyment.

Great battery life—and wireless connectivity too.

Siemens Nitro hearing aids gives you the sound experience you prefer, all with remarkably low battery consumption. In addition, nearly all Nitro models offer wireless connectivity, helping you to focus on your life and not your hearing aids. Nitro has the power and functions to help you stay connected and get the most out of life.

Nitro high powered hearing aids provide the super power and super connectivity you need:

  • Ergonomic slim-neck design—30% smaller
  • Directional microphones
  • Up to 82dB gain
  • More powerful in the lower frequencies
  • Superior component stability and feedback cancellation
  • Long-lasting power with 675 size battery
  • Programmable and dual on-board controls
  • IP67-rated—resistant to moisture, sweat and dirt
  • LED status indicator and optional safety door for children
  • Tinnitus therapy feature
  • Integrated telecoil
  • AutoPhone—automatically switches to telephone program when you hold phone next to your ear
  • Wireless connectivity
  • Direct audio input via audio shoe (optional accessory for Nitro)