Accessories Compatible with Aquaris

Siemens Aquaris™ waterproof hearing aid works with a variety of accessories & wireless remotes to expand its versatility.

easyPocket™

easyPocket™

This user-friendly, ergonomic remote control with a modern design and built-in display can be customized to provide users with an easy-to-use, convenient remote control for their hearing aids.

Learn more

miniTek®

miniTek®

The award winning miniTek has the flexibility to easily connect your favorite electronic devices wirelessly to your hearing aids in true stereo sound. It won awards at the Consumer Electronics Show in 2012 in the “Next” category and as a fan favorite.

Learn more

miniTek® Remote App

miniTek® Remote App

The miniTek Remote App (available in the Google Play* Store) allows Android* users to control their miniTek® using their smartphone. And because the app’s interface has the same look as the miniTek, it is easy to understand.

 

* Google Play and Android are trademarks of Google Inc.

Learn more

Tek® Transmitter

Tek® Transmitter

The Tek transmitter connects devices without Bluetooth® functionality to the miniTek audio streamers. Using the transmitter along with Tek and miniTek® you can connect your TV, stereo, or MP3 player as well as many other electronic devices and using a special Bluetooth protocol you will wirelessly stream sounds directly into the hearing aids.

The Bluetooth® word mark and logos are owned by the Bluetooth SIG, Inc., and any use of such marks by Siemens AG is under licenses.

 

VoiceLink™

VoiceLink™

The VoiceLink microphone connects to miniTek® or easyTek™ and is a practical aid when wearers are attending conferences or presentations. VoiceLink can be given to the speaker for effective wireless speech transmission to the hearing aid user.

Sport Clip

Sport Clip

The optional Sport Clip affixes Aquaris™ securely to prevent the displacement or loss of your hearing aids while you’re engaged in demanding activities.

Aquapac

Aquapac

The ideal place to store remote controls, mobile phones and MP3 players when you’re at the pool or in the garden. With up to 3 feet (1 m) water pressure resistance, it ensures your devices are well protected.

Batteries 13

Batteries 13

Long-lasting, high-quality Siemens batteries for flawless amplification

Learn more